IESNA:LM-63-2002
[TEST]P953013
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6C-940-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]33519
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 300.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3932.8 4924.2 5820.5 6514.3 7080.1 7400.2 7550.7 7604.4 7876 8457.4
9417.7 10630.6 11824.4 12777.8 13611.7 14373 14854.1 14976.9 14681 13931.8
12419.6 9805.2 8094 6779.1 5368.9 3777.1 2482.9 1740.6 1358.2 1173.1
1064.1 894.5 757.8 263 128 20.8 0
3932.8 4958.8 5863.8 6569.7 7088.8 7440 7619.9 7670.1 7895.1 8419.3
9306.9 10495.6 11667 12653.2 13495.8 14257.1 14828.1 15034 14845.4 14210.4
12947.3 10531.9 8421 7071.5 5678.6 4118 2707.8 1827.1 1401.5 1214.6
1074.5 908.4 764.8 325.3 136.7 26 0
3932.8 4915.6 5803.2 6516.1 7071.5 7474.6 7697.8 7793 7969.5 8440.1
9196.2 10251.6 11376.3 12367.7 13168.8 13809 14409.4 14701.8 14627.4 14120.4
13104.8 11445.5 9123.5 7504 6121.6 4609.3 3078.1 2045.1 1512.2 1256.1
1109.1 965.5 827.1 631.5 321.8 38.1 0
3932.8 4915.6 5777.2 6488.4 7081.8 7536.9 7841.4 8000.6 8166.7 8530
9092.4 9910.8 10883.2 11815.8 12566.7 13182.6 13700 14118.7 14231.2 14065.1
13454.3 12321 10729.2 8845 7071.5 5495.2 3842.8 2460.4 1678.3 1276.9
1102.2 956.8 816.7 650.6 456.8 178.2 0
3932.8 4770.3 5606 6336.1 6962.5 7516.1 7957.3 8249.8 8436.6 8723.8
9191 9791.4 10568.3 11359 12070.1 12682.6 13180.9 13623.9 13938.8 14023.5
13855.7 13340.1 12340 10827.8 9061.2 7256.6 5407 3564.3 2238.9 1501.8
1145.4 1017.4 884.1 674.8 455.1 141.9 0
3932.8 4694.1 5448.5 6159.6 6817.1 7426.2 7979.8 8417.6 8715.2 8993.8
9343.3 9845 10426.4 11116.7 11812.3 12504.4 13092.7 13552.9 13900.7 14187.9
14411.1 14336.7 14023.5 13312.4 12083.9 10492.1 8445.3 6476.3 4355 2688.8
1744.1 1192.1 863.4 522.5 263 69.2 0
3932.8 4548.8 5204.5 5874.1 6524.7 7163.2 7779.1 8327.6 8782.7 9147.7
9518 9922.9 10367.6 10921.2 11556.2 12276 13016.5 13731.1 14364.4 14921.5
15428.5 15985.6 16236.5 16392.2 16357.6 15651.7 14303.8 12156.6 9315.6 6310.2
3642.1 1891.1 965.5 557.1 271.6 93.4 0
3932.8 4438 4964 5538.5 6133.7 6696 7299.9 7886.4 8450.5 8948.8
9447.1 9909 10327.8 10779.4 11253.4 11762.1 12352.1 13020 13750.2 14525.3
15371.4 16586 17567.1 18165.7 18847.4 19340.5 19404.6 18741.9 17018.6 14229.4
10367.6 6690.8 3410.3 1391.1 496.6 96.9 0
3932.8 4239.1 4609.3 5038.4 5509.1 6007.4 6514.3 7016.1 7512.7 8023.1
8557.7 9052.6 9590.7 10153 10737.8 11324.4 11974.9 12705.1 13513.1 14428.4
15497.7 17118.9 18728 19830.2 21236.9 22892.7 24664.5 25846.2 25593.6 23214.5
18316.2 11874.6 5036.7 1538.2 484.5 100.4 0
3932.8 4204.5 4573 4967.5 5412.2 5882.8 6363.8 6843.1 7317.2 7798.2
8272.2 8763.6 9282.7 9845 10426.4 11030.2 11701.6 12443.8 13274.3 14220.8
15288.3 17004.7 18626 19819.8 21323.4 23128 25062.4 26294.4 26060.8 23531.2
18207.2 11134.1 4266.8 1178.3 380.7 86.5 0
3932.8 4073 4263.3 4519.4 4829.1 5166.5 5507.3 5865.5 6235.8 6609.5
6986.7 7376 7768.7 8184 8630.4 9102.8 9621.8 10210.1 10919.5 11729.3
12715.5 14283.1 15471.7 16644.8 18075.7 19797.3 21413.4 22114.1 21382.2 18591.4
13724.2 7639 2202.6 462 154 34.6 0
3932.8 3976.1 4083.4 4237.3 4450.2 4680.3 4931.2 5189 5450.2 5728.8
6000.4 6261.7 6531.6 6799.8 7083.6 7382.9 7697.8 8080.2 8523.1 9097.6
9928.1 10959.3 11661.8 12447.3 13386.8 14411.1 15110.1 14866.2 13644.6 11353.8
8199.6 4195.8 1368.6 408.3 140.1 32.9 0
3932.8 3889.6 3905.1 3976.1 4092 4211.4 4368.8 4524.6 4678.6 4839.5
4979.6 5105.9 5211.5 5308.4 5375.8 5419.1 5462.3 5491.8 5540.2 5652.7
5922.6 6081.8 6111.2 6170 6261.7 6344.8 6118.1 5400.1 4375.8 3242.5
2204.3 1249.2 626.3 264.7 128 45 0
3932.8 3707.9 3574.7 3505.5 3498.5 3526.2 3572.9 3624.8 3661.2 3683.7
3681.9 3638.7 3571.2 3476 3349.7 3195.7 3010.6 2818.5 2642.1 2477.7
2308.1 2157.6 2031.3 1927.5 1837.5 1745.8 1631.6 1477.6 1264.8 979.3
712.9 524.3 363.3 233.6 133.2 38.1 0
3932.8 3540.1 3296.1 3188.8 3162.9 3185.4 3233.8 3285.7 3311.7 3304.7
3268.4 3204.4 3111 2995 2860.1 2721.7 2578 2434.4 2292.6 2136.8
1979.4 1837.5 1733.7 1671.4 1647.2 1650.6 1647.2 1598.7 1479.3 1280.4
974.1 671.3 470.6 309.7 154 34.6 0
3932.8 3408.6 3114.4 2998.5 3003.7 3069.4 3142.1 3188.8 3192.3 3161.1
3100.6 3014.1 2912 2794.3 2669.7 2546.9 2417.1 2280.4 2140.3 2010.5
1911.9 1827.1 1770 1733.7 1702.5 1666.2 1609.1 1550.3 1477.6 1361.7
1185.2 930.9 610.8 337.4 160.9 34.6 0
3932.8 3282.3 2979.5 2901.6 2950 3040 3111 3145.6 3131.7 3078.1
2995 2896.4 2782.2 2669.7 2550.4 2434.4 2354.8 2259.7 2140.3 2045.1
1981.1 1896.3 1763.1 1657.6 1588.4 1520.9 1451.7 1382.5 1320.2 1263.1
1195.6 1086.6 889.3 681.7 399.7 96.9 0
3932.8 3211.3 2908.5 2865.3 2948.3 3034.8 3105.8 3126.5 3093.7 3008.9
2906.8 2790.9 2666.3 2555.6 2460.4 2406.8 2342.7 2277 2213 2071.1
1944.8 1844.4 1744.1 1650.6 1553.7 1469 1385.9 1309.8 1230.2 1138.5
1048.5 967.2 847.8 731.9 512.1 199 0
3932.8 3150.8 2863.5 2858.3 2950 3033.1 3095.4 3102.3 3052.1 2960.4
2844.5 2716.5 2602.3 2496.7 2425.8 2365.2 2287.4 2181.8 2088.4 1975.9
1889.4 1792.5 1697.4 1610.8 1538.2 1463.8 1384.2 1302.9 1207.7 1102.2
986.2 884.1 752.7 569.2 377.2 157.5 0
3932.8 3116.1 2841 2856.6 2957 3038.3 3093.7 3083.3 3019.3 2910.3
2775.3 2649 2541.7 2460.4 2422.3 2330.6 2188.7 2024.4 1958.6 1903.3
1804.6 1728.5 1662.8 1565.9 1493.2 1436.1 1361.7 1273.5 1167.9 1052
925.7 870.3 749.2 489.7 356.4 218 0
3932.8 3109.2 2827.2 2858.3 2958.7 3041.7 3091.9 3078.1 3000.2 2877.4
2740.7 2616.1 2510.6 2460.4 2401.6 2285.6 2078 1941.3 1906.7 1839.2
1752.7 1659.3 1571.1 1503.6 1462 1425.7 1358.2 1275.2 1174.8 1058.9
936.1 967.2 771.7 515.6 392.8 145.3 0
3932.8 3109.2 2825.5 2863.5 2960.4 3043.5 3090.2 3083.3 3007.1 2879.1
2740.7 2614.4 2508.8 2462.1 2396.4 2278.7 2062.4 1943.1 1915.4 1837.5
1747.5 1645.5 1572.8 1482.8 1470.7 1425.7 1356.5 1275.2 1181.7 1057.2
939.5 953.4 662.7 532.9 387.6 140.1 0
